Select a different country or region to see content for your location.
United States
22:04:19 GMT+0000 (Coordinated Universal Time)


BND3068-H-C-Y-BL-D
Housing body
For bearings with a conical bore and clamping sleeve with set shaft,BND






Main Dimensions & Performance Data
d1 | 320 mm | Shaft diameter |
a | 900 mm | Length base |
h1 | 630 mm | Total height |
g1 | 276 mm | Total width with lid g1 |
g2 | 311 mm | Total width with lid g2 |
≈m | 284 kg | Weight |
Dimensions
45 ° | Champfer angle | |
b | 270 mm | Width base |
c | 95 mm | Height base foot |
D | 520 mm | Outside Diameter |
dc | 340 mm | Champfer diameter c |
dz | 340 mm | Champfer diameter dz |
g | 160 mm | Width housing body |
g3 | 133 mm | Locking collar width g3 |
g4 | 132 mm | Locking collar width g4 |
h | 315 mm | Distance shaft axis |
k | 5 mm | Axial displacement |
m | 770 mm | Distance fixing bore |
n | 170 mm | Bore distance width |
s | M36 | Size of fixing screws |
s2 | M20 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 565 mm | Pitch circle dia fixing holes |
u | 42 mm | Width oblong holes |
v | 52 mm | Lenght oblong hole |
Additional information
H3068-HG | Adaptive Sleeve | |
23068..-K | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products