Select a different country or region to see content for your location.
United States
20:57:19 GMT+0000 (Coordinated Universal Time)


BND3064-H-W-Y-AL-D
Housing body
For bearings with a conical bore and clamping sleeve with constant diameter,BND






Main Dimensions & Performance Data
d1 | 300 mm | Shaft diameter |
a | 860 mm | Length base |
h1 | 590 mm | Total height |
g1 | 266 mm | Total width with lid g1 |
g2 | 311 mm | Total width with lid g2 |
≈m | 236 kg | Weight |
Dimensions
b | 260 mm | Width base |
c | 90 mm | Height base foot |
D | 480 mm | Outside Diameter |
g | 150 mm | Width housing body |
g3 | 133 mm | Locking collar width g3 |
g4 | 123 mm | Locking collar width g4 |
h | 295 mm | Distance shaft axis |
k | 4 mm | Axial displacement |
m | 730 mm | Distance fixing bore |
n | 160 mm | Bore distance width |
s | M36 | Size of fixing screws |
s2 | M16 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 530 mm | Pitch circle dia fixing holes |
u | 42 mm | Width oblong holes |
v | 52 mm | Lenght oblong hole |
Additional information
H3064-HG | Adaptive Sleeve | |
23064..-K | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products