Select a different country or region to see content for your location.
United States
06:47:32 GMT+0000 (Coordinated Universal Time)


BND3060-H-W-T-AF-D
Housing body
For bearings with a conical bore and clamping sleeve with constant diameter,BND






Main Dimensions & Performance Data
d1 | 280 mm | Shaft diameter |
a | 820 mm | Length base |
h1 | 570 mm | Total height |
g1 | 261 mm | Total width with lid g1 |
g2 | 296 mm | Total width with lid g2 |
≈m | 208 kg | Weight |
Dimensions
b | 250 mm | Width base |
c | 85 mm | Height base foot |
D | 460 mm | Outside Diameter |
g | 140 mm | Width housing body |
g3 | 128 mm | Locking collar width g3 |
g4 | 121 mm | Locking collar width g4 |
h | 285 mm | Distance shaft axis |
k | 4 mm | Axial displacement |
m | 690 mm | Distance fixing bore |
n | 150 mm | Bore distance width |
s | M36 | Size of fixing screws |
s2 | M16 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 510 mm | Pitch circle dia fixing holes |
u | 42 mm | Width oblong holes |
v | 52 mm | Lenght oblong hole |
Additional information
H3060(-HG) | Adaptive Sleeve | |
23060..-K | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.