Select a different country or region to see content for your location.
United States
15:18:01 GMT+0000 (Coordinated Universal Time)






Main Dimensions & Performance Data
d1 | 280 mm | Shaft diameter |
a | 760 mm | Length base |
h1 | 520 mm | Total height |
g1 | 236 mm | Total width with lid g1 |
g5 | 236 mm | Total width with lid g5 |
≈m | 170 kg | Weight |
Dimensions
45 ° | Champfer angle | |
b | 240 mm | Width base |
c | 80 mm | Height base foot |
D | 420 mm | Outside Diameter |
dc | 296 mm | Champfer diameter c |
g | 135 mm | Width housing body |
g3 | 118 mm | Locking collar width g3 |
g4 | 108 mm | Locking collar width g4 |
h | 260 mm | Distance shaft axis |
k | 4 mm | Axial displacement |
m | 630 mm | Distance fixing bore |
n | 140 mm | Bore distance width |
s | M36 | Size of fixing screws |
s2 | M16 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 460 mm | Pitch circle dia fixing holes |
u | 42 mm | Width oblong holes |
v | 52 mm | Lenght oblong hole |
Additional information
23056 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products