Select a different country or region to see content for your location.
United States
09:55:54 GMT+0000 (Coordinated Universal Time)


BND3040-H-W-T-AL-D
Housing body
For bearings with a conical bore and clamping sleeve with constant diameter,BND






Main Dimensions & Performance Data
d1 | 180 mm | Shaft diameter |
a | 600 mm | Length base |
h1 | 400 mm | Total height |
g1 | 196 mm | Total width with lid g1 |
g2 | 226 mm | Total width with lid g2 |
≈m | 91 kg | Weight |
Dimensions
b | 190 mm | Width base |
c | 60 mm | Height base foot |
D | 310 mm | Outside Diameter |
g | 110 mm | Width housing body |
g3 | 98 mm | Locking collar width g3 |
g4 | 90 mm | Locking collar width g4 |
h | 200 mm | Distance shaft axis |
k | 3 mm | Axial displacement |
m | 510 mm | Distance fixing bore |
n | 110 mm | Bore distance width |
s | M30 | Size of fixing screws |
s2 | M16 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 340 mm | Pitch circle dia fixing holes |
u | 36 mm | Width oblong holes |
v | 45 mm | Lenght oblong hole |
Additional information
H3040(-HG) | Adaptive Sleeve | |
23040..-K | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products