Select a different country or region to see content for your location.
United States
14:53:40 GMT+0000 (Coordinated Universal Time)


BND2268-H-C-T-BF-D
Housing body
For bearings with a conical bore and clamping sleeve with set shaft,BND






Main Dimensions & Performance Data
d1 | 320 mm | Shaft diameter |
a | 1.200 mm | Length base |
h1 | 790 mm | Total height |
g1 | 375 mm | Total width with lid g1 |
g2 | 430 mm | Total width with lid g2 |
≈m | 600 kg | Weight |
Dimensions
45 ° | Champfer angle | |
b | 380 mm | Width base |
c | 125 mm | Height base foot |
D | 620 mm | Outside Diameter |
dc | 344 mm | Champfer diameter c |
dz | 344 mm | Champfer diameter dz |
g | 201 mm | Width housing body |
g3 | 187,5 mm | Locking collar width g3 |
g4 | 176 mm | Locking collar width g4 |
h | 390 mm | Distance shaft axis |
k | 5 mm | Axial displacement |
m | 990 mm | Distance fixing bore |
n | 200 mm | Bore distance width |
s | M56 | Size of fixing screws |
s2 | M30 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 680 mm | Pitch circle dia fixing holes |
u | 64 mm | Width oblong holes |
v | 85 mm | Lenght oblong hole |
Additional information
H3168-HG | Adaptive Sleeve | |
22268..-K | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products