Select a different country or region to see content for your location.
United States
21:07:58 GMT+0000 (Coordinated Universal Time)






Main Dimensions & Performance Data
d1 | 170 mm | Shaft diameter |
a | 640 mm | Length base |
h1 | 405 mm | Total height |
g1 | 216 mm | Total width with lid g1 |
g5 | 236 mm | Total width with lid g5 |
≈m | 101 kg | Weight |
Dimensions
45 ° | Champfer angle | |
b | 200 mm | Width base |
c | 62 mm | Height base foot |
D | 310 mm | Outside Diameter |
dc | 186 mm | Champfer diameter c |
g | 111 mm | Width housing body |
g3 | 118 mm | Locking collar width g3 |
g4 | 88 mm | Locking collar width g4 |
h | 200 mm | Distance shaft axis |
k | 3 mm | Axial displacement |
m | 525 mm | Distance fixing bore |
n | 110 mm | Bore distance width |
s | M30 | Size of fixing screws |
s2 | M16 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 350 mm | Pitch circle dia fixing holes |
u | 36 mm | Width oblong holes |
v | 45 mm | Lenght oblong hole |
Additional information
22234 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products