Select a different country or region to see content for your location.
United States
18:34:32 GMT+0000 (Coordinated Universal Time)


BND2232-H-W-T-BL-D
Housing body
For bearings with a conical bore and clamping sleeve with constant diameter,BND






Main Dimensions & Performance Data
d1 | 140 mm | Shaft diameter |
a | 600 mm | Length base |
h1 | 385 mm | Total height |
g1 | 189 mm | Total width with lid g1 |
g2 | 226 mm | Total width with lid g2 |
≈m | 96 kg | Weight |
Dimensions
b | 180 mm | Width base |
c | 58 mm | Height base foot |
D | 290 mm | Outside Diameter |
g | 106 mm | Width housing body |
g3 | 103 mm | Locking collar width g3 |
g4 | 78 mm | Locking collar width g4 |
h | 190 mm | Distance shaft axis |
k | 3 mm | Axial displacement |
m | 490 mm | Distance fixing bore |
n | 105 mm | Bore distance width |
s | M30 | Size of fixing screws |
s2 | M16 | Thread fixing bore |
s2 | 6 | Number of screwing holes |
t | 330 mm | Pitch circle dia fixing holes |
u | 36 mm | Width oblong holes |
v | 45 mm | Lenght oblong hole |
Additional information
H3132(-HG) | Adaptive Sleeve | |
22232..-K | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products