Select a different country or region to see content for your location.
United States
10:32:10 GMT+0000 (Coordinated Universal Time)


BND2230-H-C-Y-AF-D
Housing body
For bearings with a conical bore and clamping sleeve with set shaft,BND






Main Dimensions & Performance Data
d1 | 135 mm | Shaft diameter |
a | 550 mm | Length base |
h1 | 365 mm | Total height |
g1 | 177 mm | Total width with lid g1 |
g2 | 202 mm | Total width with lid g2 |
≈m | 81,5 kg | Weight |
Dimensions
45 ° | Champfer angle | |
b | 170 mm | Width base |
c | 54 mm | Height base foot |
D | 270 mm | Outside Diameter |
dc | 147 mm | Champfer diameter c |
dz | 147 mm | Champfer diameter dz |
g | 97 mm | Width housing body |
g3 | 93,5 mm | Locking collar width g3 |
g4 | 76 mm | Locking collar width g4 |
h | 180 mm | Distance shaft axis |
k | 3 mm | Axial displacement |
m | 450 mm | Distance fixing bore |
n | 90 mm | Bore distance width |
s | M30 | Size of fixing screws |
s2 | M16 | Thread fixing bore |
s2 | 6 | Number of screwing holes |
t | 305 mm | Pitch circle dia fixing holes |
u | 36 mm | Width oblong holes |
v | 45 mm | Lenght oblong hole |
Additional information
H3130 | Adaptive Sleeve | |
22230..-K | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products