Select a different country or region to see content for your location.
United States
22:50:59 GMT+0000 (Coordinated Universal Time)


SNS3252-Z-D
Plummer block housing
Plummer block housing, split, for spherical roller bearings with cylindrical bore, metric shaft diameters, for grease lubrication






Main Dimensions & Performance Data
h1 | 591 mm | Housing height |
g | 350 mm | Housing width |
a | 830 mm | Length base |
≈m | 330,9 kg | Weight |
Dimensions
c | 110 mm | Base height |
b | 310 mm | Base width |
n2 | 190 mm | Base hole distance 2 |
D | 480 mm | Bearing seat |
e | 22 mm | Center offset |
h | 300 mm | Center height |
k | 194 mm | Bearing seat width |
m | 710 mm | Base hole distance 1 |
s | M36 | Screw size base hole fixing |
u | 42 mm | Base hole width |
v | 50 mm | Base hole length |
Downloads:
Your current product variant
Material | D | Spheroidal graphite cast iron |

