Select a different country or region to see content for your location.
United States
03:57:38 GMT+0000 (Coordinated Universal Time)


SNS3044-H-D
Plummer block housing
Plummer block housing, split, for spherical roller bearings, metric and inch size shaft diameters, for grease lubrication
Preferred product






Main Dimensions & Performance Data
h1 | 411 mm | Housing height |
g | 280 mm | Housing width |
a | 610 mm | Length base |
≈m | 128 kg | Weight |
Dimensions
c | 85 mm | Base height |
b | 230 mm | Base width |
n2 | 130 mm | Base hole distance 2 |
D | 340 mm | Bearing seat |
e | 10 mm | Center offset |
h | 210 mm | Center height |
k | 130 mm | Bearing seat width |
m | 510 mm | Base hole distance 1 |
s | M30 | Screw size base hole fixing |
u | 35 mm | Base hole width |
v | 43 mm | Base hole length |
Downloads:
Your current product variant
Material | D | Spheroidal graphite cast iron |

