Select a different country or region to see content for your location.
United States
19:23:32 GMT+0000 (Coordinated Universal Time)


LOE628-N-BF-L
Plummer block housing
Plummer block housing, split, for spherical roller bearings, oil-lubrication


Main Dimensions & Performance Data
d | 125 mm | Shaft diameter |
a | 710 mm | Length base |
h1 | 450 mm | Height |
g1 | 325 mm | Total width |
≈m | 170 kg | Weight |
Dimensions
b | 220 mm | Width base |
c | 85 mm | Heigth base |
D | 300 mm | Outside diameter bearing |
g | 230 mm | Width housing body |
h | 260 mm | Center heigth |
m | 580 mm | Distance fixing bore |
n | 125 mm | Bore distance width |
s | M36 | Size of fixing screws |
u | 42 mm | Width slot |
v | 60 mm | Length slot |
Additional information
6,7 l | Oil quantity first filling | |
110 mm | Maximum heigth oil level | |
80 mm | Minimum heigth oil level |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products