Select a different country or region to see content for your location.
United States
00:20:26 GMT+0000 (Coordinated Universal Time)


LOE528-N-AL-L
Plummer block housing
Plummer block housing, split, for spherical roller bearings, oil-lubrication


Main Dimensions & Performance Data
d | 125 mm | Shaft diameter |
a | 570 mm | Length base |
h1 | 355 mm | Height |
g1 | 260 mm | Total width |
≈m | 100 kg | Weight |
Dimensions
b | 175 mm | Width base |
c | 65 mm | Heigth base |
D | 250 mm | Outside diameter bearing |
g | 180 mm | Width housing body |
g3 | 18 mm | Wall thickness |
h | 190 mm | Center heigth |
m | 460 mm | Distance fixing bore |
n | 100 mm | Bore distance width |
s | M30 | Size of fixing screws |
u | 36 mm | Width slot |
v | 50 mm | Length slot |
Additional information
3,7 l | Oil quantity first filling | |
70 mm | Maximum heigth oil level | |
55 mm | Minimum heigth oil level |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products