Select a different country or region to see content for your location.
United States
01:44:39 GMT+0000 (Coordinated Universal Time)


BND3284-Z-T-AF-D
Housing body
for bearings with cylindrical bore, BND
Frequently bought together






Main Dimensions & Performance Data
| d1 | 420 mm | Shaft diameter |
| a | 1.500 mm | Length base |
| h1 | 950 mm | Total height |
| g1 | 510 mm | Total width with lid g1 |
| g5 | 510 mm | Total width with lid g5 |
| ≈m | 1.240 kg | Weight |
Dimensions
45 ° | Champfer angle | |
| b | 470 mm | Width base |
| c | 150 mm | Height base foot |
| D | 760 mm | Outside Diameter |
| dc | 450 mm | Champfer diameter c |
| g | 315 mm | Width housing body |
| g3 | 255 mm | Locking collar width g3 |
| g4 | 240 mm | Locking collar width g4 |
| h | 470 mm | Distance shaft axis |
| k | 5 mm | Axial displacement |
| m | 1.220 mm | Distance fixing bore |
| n | 255 mm | Bore distance width |
| s | M64 | Size of fixing screws |
| s2 | M30 | Thread fixing bore |
| s2 | 8 | Number of screwing holes |
| t | 835 mm | Pitch circle dia fixing holes |
| u | 72 mm | Width oblong holes |
| v | 90 mm | Lenght oblong hole |
Additional information
23284 | Bearing designation |
Temperature range
| Tmin | -20 °C | Operating temperature min. |
| Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.


