Select a different country or region to see content for your location.
United States
03:13:31 GMT+0000 (Coordinated Universal Time)


SNS30/500-B
Plummer block housing
Plummer block housing, split, for spherical roller bearings, metric shaft diameters, Bolt-On design, for grease lubrication





Main Dimensions & Performance Data
h1 | 835 mm | Housing height |
g | 460 mm | Housing width |
a | 1.220 mm | Length base |
≈m | 895 kg | Weight |
Dimensions
c | 135 mm | Base height |
b | 430 mm | Base width |
n2 | 260 mm | Base hole distance 2 |
D | 720 mm | Bearing seat |
e | 35 mm | Center offset |
h | 420 mm | Center height |
k | 226 mm | Bearing seat width |
m | 1.030 mm | Base hole distance 1 |
s | M42 | Screw size base hole fixing |
u | 48 mm | Base hole width |
v | 60 mm | Base hole length |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products