Select a different country or region to see content for your location.
United States
20:44:55 GMT+0000 (Coordinated Universal Time)


VRE312-A
Plummer block housing unit
Plummer block housing, consisting of housing body VR, shaft VRW and two bearings


Main Dimensions & Performance Data
d | 60 mm | Shaft diameter |
a | 260 mm | Length base |
h1 | 162 mm | Height |
g2 | 457 mm | Total width with cover |
≈m | 51,2 kg | Weight |
Dimensions
B | 31 mm | Width |
b | 70 mm | Width base |
c | 25 mm | Heigth base |
D | 130 mm | Outside diameter bearing |
d2 | 70 mm | Shaft diameter shoulder |
d4 | 48 mm | Shaft dieameter outside |
e | 385 mm | Locking collar width |
h | 80 mm | Center heigth |
m | 210 mm | Distance fixing bore |
n | 340 mm | Bore distance width |
s | M16 | Size of fixing screws |
w1 | 701 mm | Length shaft total |
w3 | 110 mm | Length shaft tap |
w4 | 183,5 mm | Lenght shaft end |
w5 | 334 mm | Length shaft shoulder |
Additional information
6312-C3 | Bearing designation | |
6312-C3 | Reference bearing designation | |
VR312-A | Housing |
Downloads:

