Select a different country or region to see content for your location.
United States
13:13:10 GMT+0000 (Coordinated Universal Time)






Main Dimensions & Performance Data
d1 | 400 mm | Shaft diameter |
a | 1.430 mm | Length base |
h1 | 900 mm | Total height |
g1 | 504 mm | Total width with lid g1 |
g5 | 504 mm | Total width with lid g5 |
≈m | 1.140 kg | Weight |
Dimensions
45 ° | Champfer angle | |
b | 450 mm | Width base |
c | 145 mm | Height base foot |
D | 720 mm | Outside Diameter |
dc | 424 mm | Champfer diameter c |
g | 300 mm | Width housing body |
g3 | 252 mm | Locking collar width g3 |
g4 | 237 mm | Locking collar width g4 |
h | 450 mm | Distance shaft axis |
k | 5 mm | Axial displacement |
m | 1.160 mm | Distance fixing bore |
n | 240 mm | Bore distance width |
s | M64 | Size of fixing screws |
s2 | M30 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 790 mm | Pitch circle dia fixing holes |
u | 72 mm | Width oblong holes |
v | 90 mm | Lenght oblong hole |
Additional information
23280 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products