Select a different country or region to see content for your location.
United States
11:19:43 GMT+0000 (Coordinated Universal Time)


BND3256-H-C-T-AF-D
Housing body
For bearings with a conical bore and clamping sleeve with set shaft,BND






Main Dimensions & Performance Data
d1 | 260 mm | Shaft diameter |
a | 1.000 mm | Length base |
h1 | 645 mm | Total height |
g1 | 343 mm | Total width with lid g1 |
g2 | 400 mm | Total width with lid g2 |
≈m | 462 kg | Weight |
Dimensions
45 ° | Champfer angle | |
b | 300 mm | Width base |
c | 100 mm | Height base foot |
D | 500 mm | Outside Diameter |
dc | 280 mm | Champfer diameter c |
dz | 280 mm | Champfer diameter dz |
g | 206 mm | Width housing body |
g3 | 180 mm | Locking collar width g3 |
g4 | 151 mm | Locking collar width g4 |
h | 320 mm | Distance shaft axis |
k | 4 mm | Axial displacement |
m | 840 mm | Distance fixing bore |
n | 170 mm | Bore distance width |
s | M36 | Size of fixing screws |
s2 | M24 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 555 mm | Pitch circle dia fixing holes |
u | 42 mm | Width oblong holes |
v | 52 mm | Lenght oblong hole |
Additional information
H2356X(-HG) | Adaptive Sleeve | |
23256..-K | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products