Select a different country or region to see content for your location.
United States
04:06:28 GMT+0000 (Coordinated Universal Time)


BND3184-H-C-T-AL-D
Housing body
For bearings with a conical bore and clamping sleeve with set shaft,BND






Main Dimensions & Performance Data
d1 | 400 mm | Shaft diameter |
a | 1.350 mm | Length base |
h1 | 900 mm | Total height |
g1 | 440 mm | Total width with lid g1 |
g2 | 510 mm | Total width with lid g2 |
≈m | 900 kg | Weight |
Dimensions
45 ° | Champfer angle | |
b | 420 mm | Width base |
c | 135 mm | Height base foot |
D | 700 mm | Outside Diameter |
dc | 424 mm | Champfer diameter c |
dz | 424 mm | Champfer diameter dz |
g | 260 mm | Width housing body |
g3 | 210 mm | Locking collar width g3 |
g4 | 215 mm | Locking collar width g4 |
h | 450 mm | Distance shaft axis |
k | 7 mm | Axial displacement |
m | 1.100 mm | Distance fixing bore |
n | 210 mm | Bore distance width |
s | M56 | Size of fixing screws |
s2 | M30 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 760 mm | Pitch circle dia fixing holes |
u | 64 mm | Width oblong holes |
v | 85 mm | Lenght oblong hole |
Additional information
H3184-HG | Adaptive Sleeve | |
23184..-K | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products