Select a different country or region to see content for your location.
United States
09:33:22 GMT+0000 (Coordinated Universal Time)






Main Dimensions & Performance Data
d1 | 400 mm | Shaft diameter |
a | 1.280 mm | Length base |
h1 | 820 mm | Total height |
g1 | 405 mm | Total width with lid g1 |
g5 | 400 mm | Total width with lid g5 |
≈m | 710 kg | Weight |
Dimensions
45 ° | Champfer angle | |
b | 400 mm | Width base |
c | 130 mm | Height base foot |
D | 650 mm | Outside Diameter |
dc | 424 mm | Champfer diameter c |
g | 235 mm | Width housing body |
g3 | 200 mm | Locking collar width g3 |
g4 | 193 mm | Locking collar width g4 |
h | 410 mm | Distance shaft axis |
k | 5 mm | Axial displacement |
m | 1.040 mm | Distance fixing bore |
n | 210 mm | Bore distance width |
s | M64 | Size of fixing screws |
s2 | M30 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 710 mm | Pitch circle dia fixing holes |
u | 72 mm | Width oblong holes |
v | 90 mm | Lenght oblong hole |
Additional information
23180 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.