Select a different country or region to see content for your location.
United States
04:00:11 GMT+0000 (Coordinated Universal Time)






Main Dimensions & Performance Data
d1 | 320 mm | Shaft diameter |
a | 1.150 mm | Length base |
h1 | 700 mm | Total height |
g1 | 359 mm | Total width with lid g1 |
g5 | 372 mm | Total width with lid g5 |
≈m | 476,5 kg | Weight |
Dimensions
45 ° | Champfer angle | |
b | 300 mm | Width base |
c | 100 mm | Height base foot |
D | 540 mm | Outside Diameter |
dc | 340 mm | Champfer diameter c |
g | 210 mm | Width housing body |
g3 | 186 mm | Locking collar width g3 |
g4 | 161 mm | Locking collar width g4 |
h | 350 mm | Distance shaft axis |
k | 4 mm | Axial displacement |
m | 940 mm | Distance fixing bore |
n | 160 mm | Bore distance width |
s | M36 | Size of fixing screws |
s2 | M24 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 590 mm | Pitch circle dia fixing holes |
u | 42 mm | Width oblong holes |
v | 52 mm | Lenght oblong hole |
Additional information
23164 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products