Select a different country or region to see content for your location.
United States
12:12:18 GMT+0000 (Coordinated Universal Time)


BND3160-H-W-Y-AL-D
Housing body
For bearings with a conical bore and clamping sleeve with constant diameter,BND






Main Dimensions & Performance Data
d1 | 280 mm | |
a | 1.000 mm | Length base |
h1 | 645 mm | |
g1 | 327 mm | |
g2 | 384 mm | |
≈m | 377 kg | Weight |
Dimensions
b | 300 mm | |
c | 100 mm | Height base foot |
D | 500 mm | Outside Diameter |
g | 190 mm | |
g3 | 172 mm | Locking collar width g3 |
g4 | 143 mm | Locking collar width g4 |
h | 320 mm | Distance shaft axis |
k | 4 mm | Axial displacement |
m | 840 mm | Distance fixing bore |
n | 170 mm | Bore distance width |
s | M36 | |
s2 | M24 | |
s2 | 8 | Number of screwing holes |
t | 555 mm | |
u | 42 mm | |
v | 52 mm | Lenght oblong hole |
Additional information
H3160(-HG) | Adaptive Sleeve | |
23160..-K | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.