Select a different country or region to see content for your location.
United States
06:47:47 GMT+0000 (Coordinated Universal Time)


BND3126-H-W-T-AL-D
Housing body
For bearings with a conical bore and clamping sleeve with constant diameter,BND






Main Dimensions & Performance Data
d1 | 115 mm | |
a | 430 mm | Length base |
h1 | 295 mm | |
g1 | 165 mm | |
g2 | 190 mm | |
≈m | 52,5 kg | Weight |
Dimensions
b | 150 mm | |
c | 40 mm | Height base foot |
D | 210 mm | Outside Diameter |
g | 90 mm | |
g3 | 85 mm | Locking collar width g3 |
g4 | 72 mm | Locking collar width g4 |
h | 145 mm | Distance shaft axis |
k | 3 mm | Axial displacement |
m | 350 mm | Distance fixing bore |
n | 80 mm | Bore distance width |
s | M20 | |
s2 | M12 | |
s2 | 8 | Number of screwing holes |
t | 245 mm | |
u | 25 mm | |
v | 35 mm | Lenght oblong hole |
Additional information
H3126 | Adaptive Sleeve | |
23126..-K | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.