Select a different country or region to see content for your location.
United States
06:24:54 GMT+0000 (Coordinated Universal Time)






Main Dimensions & Performance Data
d1 | 420 mm | |
a | 1.100 mm | Length base |
h1 | 755 mm | |
g1 | 310 mm | |
g5 | 300 mm | |
≈m | 413 kg | Weight |
Dimensions
45 ° | Champfer angle | |
b | 340 mm | |
c | 115 mm | Height base foot |
D | 620 mm | Outside Diameter |
dc | 440 mm | Champfer diameter c |
g | 180 mm | |
g3 | 150 mm | Locking collar width g3 |
g4 | 149 mm | Locking collar width g4 |
h | 375 mm | Distance shaft axis |
k | 7 mm | Axial displacement |
m | 940 mm | Distance fixing bore |
n | 210 mm | Bore distance width |
s | M48 | |
s2 | M20 | |
s2 | 8 | Number of screwing holes |
t | 670 mm | |
u | 56 mm | |
v | 75 mm | Lenght oblong hole |
Additional information
23084 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.