Select a different country or region to see content for your location.
United States
17:14:33 GMT+0000 (Coordinated Universal Time)


BND3080-H-C-Y-BL-D
Housing body
For bearings with a conical bore and clamping sleeve with set shaft,BND






Main Dimensions & Performance Data
d1 | 380 mm | Shaft diameter |
a | 1.060 mm | Length base |
h1 | 720 mm | Total height |
g1 | 310 mm | Total width with lid g1 |
g2 | 355 mm | Total width with lid g2 |
≈m | 379 kg | Weight |
Dimensions
45 ° | Champfer angle | |
b | 320 mm | Width base |
c | 110 mm | Height base foot |
D | 600 mm | Outside Diameter |
dc | 400 mm | Champfer diameter c |
dz | 400 mm | Champfer diameter dz |
g | 175 mm | Width housing body |
g3 | 150 mm | Locking collar width g3 |
g4 | 145 mm | Locking collar width g4 |
h | 360 mm | Distance shaft axis |
k | 7 mm | Axial displacement |
m | 900 mm | Distance fixing bore |
n | 200 mm | Bore distance width |
s | M48 | Size of fixing screws |
s2 | M20 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 650 mm | Pitch circle dia fixing holes |
u | 56 mm | Width oblong holes |
v | 75 mm | Lenght oblong hole |
Additional information
H3080-HG | Adaptive Sleeve | |
23080..-K | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products