Select a different country or region to see content for your location.
United States
02:10:32 GMT+0000 (Coordinated Universal Time)


BND3076-H-W-T-AF-D
Housing body
For bearings with a conical bore and clamping sleeve with constant diameter,BND






Main Dimensions & Performance Data
d1 | 360 mm | Shaft diameter |
a | 1.000 mm | Length base |
h1 | 680 mm | Total height |
g1 | 294 mm | Total width with lid g1 |
g2 | 329 mm | Total width with lid g2 |
≈m | 340 kg | Weight |
Dimensions
b | 300 mm | Width base |
c | 105 mm | Height base foot |
D | 560 mm | Outside Diameter |
g | 160 mm | Width housing body |
g3 | 142 mm | Locking collar width g3 |
g4 | 141 mm | Locking collar width g4 |
h | 340 mm | Distance shaft axis |
k | 7 mm | Axial displacement |
m | 840 mm | Distance fixing bore |
n | 190 mm | Bore distance width |
s | M48 | Size of fixing screws |
s2 | M20 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 610 mm | Pitch circle dia fixing holes |
u | 56 mm | Width oblong holes |
v | 75 mm | Lenght oblong hole |
Additional information
H3076-HG | Adaptive Sleeve | |
23076..-K | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.