Select a different country or region to see content for your location.
United States
11:44:43 GMT+0000 (Coordinated Universal Time)


BND3060-H-C-Y-BF-D
Housing body
For bearings with a conical bore and clamping sleeve with set shaft,BND






Main Dimensions & Performance Data
d1 | 280 mm | Shaft diameter |
a | 820 mm | Length base |
h1 | 570 mm | Total height |
g1 | 261 mm | Total width with lid g1 |
g2 | 296 mm | Total width with lid g2 |
≈m | 208 kg | Weight |
Dimensions
45 ° | Champfer angle | |
b | 250 mm | Width base |
c | 85 mm | Height base foot |
D | 460 mm | Outside Diameter |
dc | 296 mm | Champfer diameter c |
dz | 296 mm | Champfer diameter dz |
g | 140 mm | Width housing body |
g3 | 128 mm | Locking collar width g3 |
g4 | 121 mm | Locking collar width g4 |
h | 285 mm | Distance shaft axis |
k | 4 mm | Axial displacement |
m | 690 mm | Distance fixing bore |
n | 150 mm | Bore distance width |
s | M36 | Size of fixing screws |
s2 | M16 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 510 mm | Pitch circle dia fixing holes |
u | 42 mm | Width oblong holes |
v | 52 mm | Lenght oblong hole |
Additional information
H3060(-HG) | Adaptive Sleeve | |
23060..-K | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products