Select a different country or region to see content for your location.
United States
22:41:03 GMT+0000 (Coordinated Universal Time)






Main Dimensions & Performance Data
d1 | 260 mm | |
a | 720 mm | Length base |
h1 | 500 mm | |
g1 | 226 mm | |
g5 | 226 mm | |
≈m | 151 kg | Weight |
Dimensions
45 ° | Champfer angle | |
b | 220 mm | |
c | 75 mm | Height base foot |
D | 400 mm | Outside Diameter |
dc | 276 mm | Champfer diameter c |
g | 130 mm | |
g3 | 113 mm | Locking collar width g3 |
g4 | 103 mm | Locking collar width g4 |
h | 250 mm | Distance shaft axis |
k | 4 mm | Axial displacement |
m | 600 mm | Distance fixing bore |
n | 130 mm | Bore distance width |
s | M36 | |
s2 | M16 | |
s2 | 8 | Number of screwing holes |
t | 440 mm | |
u | 42 mm | |
v | 52 mm | Lenght oblong hole |
Additional information
23052 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.