Select a different country or region to see content for your location.
United States
03:28:47 GMT+0000 (Coordinated Universal Time)


BND3048-H-W-Y-BF-D
Housing body
For bearings with a conical bore and clamping sleeve with constant diameter,BND






Main Dimensions & Performance Data
d1 | 220 mm | Shaft diameter |
a | 680 mm | Length base |
h1 | 455 mm | Total height |
g1 | 216 mm | Total width with lid g1 |
g2 | 251 mm | Total width with lid g2 |
≈m | 122 kg | Weight |
Dimensions
b | 210 mm | Width base |
c | 70 mm | Height base foot |
D | 360 mm | Outside Diameter |
g | 120 mm | Width housing body |
g3 | 108 mm | Locking collar width g3 |
g4 | 100 mm | Locking collar width g4 |
h | 225 mm | Distance shaft axis |
k | 4 mm | Axial displacement |
m | 560 mm | Distance fixing bore |
n | 120 mm | Bore distance width |
s | M36 | Size of fixing screws |
s2 | M16 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 400 mm | Pitch circle dia fixing holes |
u | 42 mm | Width oblong holes |
v | 52 mm | Lenght oblong hole |
Additional information
H3048(-HG) | Adaptive Sleeve | |
23048..-K | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products