Select a different country or region to see content for your location.
United States
17:31:47 GMT+0000 (Coordinated Universal Time)


BND3034-H-W-Y-AL-D
Housing body
For bearings with a conical bore and clamping sleeve with constant diameter,BND






Main Dimensions & Performance Data
d1 | 150 mm | |
a | 510 mm | Length base |
h1 | 330 mm | |
g1 | 166 mm | |
g2 | 191 mm | |
≈m | 66,5 kg | Weight |
Dimensions
b | 160 mm | |
c | 50 mm | Height base foot |
D | 260 mm | Outside Diameter |
g | 90 mm | |
g3 | 83 mm | Locking collar width g3 |
g4 | 75 mm | Locking collar width g4 |
h | 165 mm | Distance shaft axis |
k | 2 mm | Axial displacement |
m | 420 mm | Distance fixing bore |
n | 95 mm | Bore distance width |
s | M30 | |
s2 | M12 | |
s2 | 8 | Number of screwing holes |
t | 285 mm | |
u | 36 mm | |
v | 45 mm | Lenght oblong hole |
Additional information
H3034(-HG) | Adaptive Sleeve | |
23034..-K | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.