Select a different country or region to see content for your location.
United States
05:11:31 GMT+0000 (Coordinated Universal Time)


BND3026-H-W-Y-BF-D
Housing body
For bearings with a conical bore and clamping sleeve with constant diameter,BND






Main Dimensions & Performance Data
d1 | 115 mm | Shaft diameter |
a | 410 mm | Length base |
h1 | 260 mm | Total height |
g1 | 133 mm | Total width with lid g1 |
g2 | 156 mm | Total width with lid g2 |
≈m | 28,5 kg | Weight |
Dimensions
b | 120 mm | Width base |
c | 38 mm | Height base foot |
D | 200 mm | Outside Diameter |
g | 70 mm | Width housing body |
g3 | 68 mm | Locking collar width g3 |
g4 | 59 mm | Locking collar width g4 |
h | 130 mm | Distance shaft axis |
k | 2 mm | Axial displacement |
m | 340 mm | Distance fixing bore |
n | 60 mm | Bore distance width |
s | M20 | Size of fixing screws |
s2 | M10 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 225 mm | Pitch circle dia fixing holes |
u | 25 mm | Width oblong holes |
v | 35 mm | Lenght oblong hole |
Additional information
H3026 | Adaptive Sleeve | |
23026..-K | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products