Select a different country or region to see content for your location.
United States
13:51:38 GMT+0000 (Coordinated Universal Time)


BND2284-H-C-T-BL-D
Housing body
For bearings with a conical bore and clamping sleeve with set shaft,BND






Main Dimensions & Performance Data
d1 | 400 mm | Shaft diameter |
a | 1.500 mm | Length base |
h1 | 950 mm | Total height |
g1 | 433 mm | Total width with lid g1 |
g2 | 498 mm | Total width with lid g2 |
≈m | 995 kg | Weight |
Dimensions
45 ° | Champfer angle | |
b | 470 mm | Width base |
c | 150 mm | Height base foot |
D | 760 mm | Outside Diameter |
dc | 430 mm | Champfer diameter c |
dz | 430 mm | Champfer diameter dz |
g | 238 mm | Width housing body |
g3 | 216,5 mm | Locking collar width g3 |
g4 | 202 mm | Locking collar width g4 |
h | 470 mm | Distance shaft axis |
k | 5 mm | Axial displacement |
m | 1.220 mm | Distance fixing bore |
n | 255 mm | Bore distance width |
s | M64 | Size of fixing screws |
s2 | M30 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 835 mm | Pitch circle dia fixing holes |
u | 72 mm | Width oblong holes |
v | 90 mm | Lenght oblong hole |
Additional information
H3184-HG | Adaptive Sleeve | |
22284..-K | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.