Select a different country or region to see content for your location.
United States
17:57:32 GMT+0000 (Coordinated Universal Time)


BND2248-H-C-T-BL-D
Housing body
For bearings with a conical bore and clamping sleeve with set shaft,BND






Main Dimensions & Performance Data
d1 | 220 mm | Shaft diameter |
a | 900 mm | Length base |
h1 | 585 mm | Total height |
g1 | 268 mm | Total width with lid g1 |
g2 | 311 mm | Total width with lid g2 |
≈m | 300 kg | Weight |
Dimensions
45 ° | Champfer angle | |
b | 250 mm | Width base |
c | 90 mm | Height base foot |
D | 440 mm | Outside Diameter |
dc | 236 mm | Champfer diameter c |
dz | 236 mm | Champfer diameter dz |
g | 150 mm | Width housing body |
g3 | 138 mm | Locking collar width g3 |
g4 | 120 mm | Locking collar width g4 |
h | 290 mm | Distance shaft axis |
k | 4 mm | Axial displacement |
m | 750 mm | Distance fixing bore |
n | 140 mm | Bore distance width |
s | M36 | Size of fixing screws |
s2 | M20 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 510 mm | Pitch circle dia fixing holes |
u | 42 mm | Width oblong holes |
v | 52 mm | Lenght oblong hole |
Additional information
H3148X(-HG) | Adaptive Sleeve | |
22248..-K | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products