Select a different country or region to see content for your location.
United States
11:41:18 GMT+0000 (Coordinated Universal Time)


BND2238-H-C-T-BL-D
Housing body
For bearings with a conical bore and clamping sleeve with set shaft,BND






Main Dimensions & Performance Data
d1 | 170 mm | Shaft diameter |
a | 710 mm | Length base |
h1 | 455 mm | Total height |
g1 | 222 mm | Total width with lid g1 |
g2 | 258 mm | Total width with lid g2 |
≈m | 168 kg | Weight |
Dimensions
45 ° | Champfer angle | |
b | 220 mm | Width base |
c | 85 mm | Height base foot |
D | 340 mm | Outside Diameter |
dc | 186 mm | Champfer diameter c |
dz | 186 mm | Champfer diameter dz |
g | 115 mm | Width housing body |
g3 | 114 mm | Locking collar width g3 |
g4 | 98 mm | Locking collar width g4 |
h | 220 mm | Distance shaft axis |
k | 3 mm | Axial displacement |
m | 560 mm | Distance fixing bore |
n | 120 mm | Bore distance width |
s | M36 | Size of fixing screws |
s2 | M16 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 380 mm | Pitch circle dia fixing holes |
u | 42 mm | Width oblong holes |
v | 52 mm | Lenght oblong hole |
Additional information
H3138(-HG) | Adaptive Sleeve | |
22238..-K | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.