Select a different country or region to see content for your location.
United States
02:51:33 GMT+0000 (Coordinated Universal Time)


BND2236-H-C-T-BL-D
Housing body
For bearings with a conical bore and clamping sleeve with set shaft,BND






Main Dimensions & Performance Data
d1 | 160 mm | Shaft diameter |
a | 680 mm | Length base |
h1 | 425 mm | Total height |
g1 | 214 mm | Total width with lid g1 |
g2 | 248 mm | Total width with lid g2 |
≈m | 126 kg | Weight |
Dimensions
45 ° | Champfer angle | |
b | 210 mm | Width base |
c | 65 mm | Height base foot |
D | 320 mm | Outside Diameter |
dc | 176 mm | Champfer diameter c |
dz | 176 mm | Champfer diameter dz |
g | 112 mm | Width housing body |
g3 | 114 mm | Locking collar width g3 |
g4 | 92 mm | Locking collar width g4 |
h | 210 mm | Distance shaft axis |
k | 3 mm | Axial displacement |
m | 550 mm | Distance fixing bore |
n | 120 mm | Bore distance width |
s | M30 | Size of fixing screws |
s2 | M16 | Thread fixing bore |
s2 | 8 | Number of screwing holes |
t | 370 mm | Pitch circle dia fixing holes |
u | 36 mm | Width oblong holes |
v | 45 mm | Lenght oblong hole |
Additional information
H3136(-HG) | Adaptive Sleeve | |
22236..-K | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products