Select a different country or region to see content for your location.
United States
09:01:18 GMT+0000 (Coordinated Universal Time)


BND2222-H-C-Y-AF-D
Housing body
For bearings with a conical bore and clamping sleeve with set shaft,BND






Main Dimensions & Performance Data
d1 | 100 mm | Shaft diameter |
a | 440 mm | Length base |
h1 | 280 mm | Total height |
g1 | 149,2 mm | Total width with lid g1 |
g2 | 172 mm | Total width with lid g2 |
≈m | 48 kg | Weight |
Dimensions
45 ° | Champfer angle | |
b | 130 mm | Width base |
c | 42 mm | Height base foot |
D | 200 mm | Outside Diameter |
dc | 108 mm | Champfer diameter c |
dz | 108 mm | Champfer diameter dz |
g | 73 mm | Width housing body |
g3 | 82,6 mm | Locking collar width g3 |
g4 | 60 mm | Locking collar width g4 |
h | 140 mm | Distance shaft axis |
k | 2,5 mm | Axial displacement |
m | 350 mm | Distance fixing bore |
n | 70 mm | Bore distance width |
s | M24 | Size of fixing screws |
s2 | M12 | Thread fixing bore |
s2 | 6 | Number of screwing holes |
t | 230 mm | Pitch circle dia fixing holes |
u | 30 mm | Width oblong holes |
v | 35 mm | Lenght oblong hole |
Additional information
H322 | Adaptive Sleeve | |
22222..-K | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.