Select a different country or region to see content for your location.
United States
00:12:58 GMT+0000 (Coordinated Universal Time)






Main Dimensions & Performance Data
d1 | 75 mm | Shaft diameter |
a | 285 mm | Length base |
h1 | 180 mm | Total height |
g1 | 105 mm | Total width with lid g1 |
g5 | 110 mm | Total width with lid g5 |
≈m | 14,5 kg | Weight |
Dimensions
45 ° | Champfer angle | |
b | 85 mm | Width base |
c | 35 mm | Height base foot |
D | 130 mm | Outside Diameter |
dc | 81 mm | Champfer diameter c |
g | 45 mm | Width housing body |
g3 | 55 mm | Locking collar width g3 |
g4 | 44 mm | Locking collar width g4 |
h | 90 mm | Distance shaft axis |
k | 2 mm | Axial displacement |
m | 225 mm | Distance fixing bore |
n | 45 mm | Bore distance width |
s | M16 | Size of fixing screws |
s2 | M6 | Thread fixing bore |
s2 | 6 | Number of screwing holes |
t | 155 mm | Pitch circle dia fixing holes |
u | 20 mm | Width oblong holes |
v | 28 mm | Lenght oblong hole |
Additional information
22215 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products