Select a different country or region to see content for your location.
United States
22:13:28 GMT+0000 (Coordinated Universal Time)


SNS3264-H-D
Plummer block housing
Plummer block housing, split, for spherical roller bearings, metric and inch size shaft diameters, for grease lubrication






Main Dimensions & Performance Data
h1 | 675 mm | Housing height |
g | 400 mm | Housing width |
a | 950 mm | Length base |
≈m | 457,5 kg | Weight |
Dimensions
c | 120 mm | Base height |
b | 360 mm | Base width |
n2 | 220 mm | Base hole distance 2 |
D | 580 mm | Bearing seat |
e | 24 mm | Center offset |
h | 340 mm | Center height |
k | 228 mm | Bearing seat width |
m | 810 mm | Base hole distance 1 |
s | M36 | Screw size base hole fixing |
u | 42 mm | Base hole width |
v | 50 mm | Base hole length |
Downloads:
Your current product variant
Material | D | Spheroidal graphite cast iron |


Recently viewed products

Wait to see recently viewed products