Select a different country or region to see content for your location.
United States
09:01:07 GMT+0000 (Coordinated Universal Time)


SNS3138-Z-D
Plummer block housing
Plummer block housing, split, for spherical roller bearings with cylindrical bore, metric shaft diameters, for grease lubrication






Main Dimensions & Performance Data
h1 | 375 mm | Housing height |
g | 260 mm | Housing width |
a | 560 mm | Length base |
≈m | 96,7 kg | Weight |
Dimensions
c | 80 mm | Base height |
b | 210 mm | Base width |
n2 | 120 mm | Base hole distance 2 |
D | 320 mm | Bearing seat |
e | 10 mm | Center offset |
h | 190 mm | Center height |
k | 124 mm | Bearing seat width |
m | 480 mm | Base hole distance 1 |
s | M24 | Screw size base hole fixing |
u | 28 mm | Base hole width |
v | 34 mm | Base hole length |
Downloads:
Your current product variant
Material | D | Spheroidal graphite cast iron |


Recently viewed products

Wait to see recently viewed products