Select a different country or region to see content for your location.
United States
04:49:06 GMT+0000 (Coordinated Universal Time)


SNS3136-B-D
Plummer block housing
Plummer block housing, split, for spherical roller bearings, metric shaft diameters, Bolt-On design, for grease lubrication
Preferred product





Main Dimensions & Performance Data
h1 | 353 mm | Housing height |
g | 240 mm | Housing width |
a | 530 mm | Length base |
≈m | 77,7 kg | Weight |
Dimensions
c | 75 mm | Base height |
b | 190 mm | Base width |
n2 | 110 mm | Base hole distance 2 |
D | 300 mm | Bearing seat |
e | 15 mm | Center offset |
h | 180 mm | Center height |
k | 116 mm | Bearing seat width |
m | 450 mm | Base hole distance 1 |
s | M24 | Screw size base hole fixing |
u | 28 mm | Base hole width |
v | 34 mm | Base hole length |
Downloads:
Your current product variant
Material | D | Spheroidal graphite cast iron |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.