Select a different country or region to see content for your location.
United States
20:27:09 GMT+0000 (Coordinated Universal Time)


S3030-H-N-FZ-AB-L
Plummer block housing
Split plummer block housing for spherical roller bearings with conical bore and clamping sleeve


Main Dimensions & Performance Data
d1 | 135 mm | Shaft diameter |
a | 460 mm | Length base |
h1 | 278 mm | Total height |
g | 175 mm | Width housing |
≈m | 29 kg | Weight |
Dimensions
M10x1 | Connection thread for lubrication | |
b | 130 mm | Width base |
c | 45 mm | Height foot |
D | 225 mm | Outside diameter bearing |
g3 | 21 mm | Wall thickness g3 |
h | 150 mm | Distance shaft axis |
m | 380 mm | Distance fixing bore |
s | M24 | Size of fixing screw |
s | 25,4 mm | Screw size |
u | 30 mm | Width oblong hole |
v | 36 mm | Lenght oblong hole |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products