Select a different country or region to see content for your location.
United States
08:03:58 GMT+0000 (Coordinated Universal Time)


S3028-H-N-FZ-AB-L
Plummer block housing
Split plummer block housing for spherical roller bearings with conical bore and clamping sleeve


Main Dimensions & Performance Data
d1 | 125 mm | Shaft diameter |
a | 420 mm | Length base |
h1 | 259 mm | Total height |
g | 170 mm | Width housing |
≈m | 24,6 kg | Weight |
Dimensions
M10x1 | Connection thread for lubrication | |
b | 120 mm | Width base |
c | 45 mm | Height foot |
D | 210 mm | Outside diameter bearing |
g3 | 21 mm | Wall thickness g3 |
h | 140 mm | Distance shaft axis |
m | 350 mm | Distance fixing bore |
s | M24 | Size of fixing screw |
s | 25,4 mm | Screw size |
u | 30 mm | Width oblong hole |
v | 36 mm | Lenght oblong hole |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.