Select a different country or region to see content for your location.
United States
22:36:59 GMT+0000 (Coordinated Universal Time)


LOE636-N-AL-L
Plummer block housing
Plummer block housing, split, for spherical roller bearings, oil-lubrication


Main Dimensions & Performance Data
d | 160 mm | Shaft diameter |
a | 840 mm | Length base |
h1 | 530 mm | Height |
g1 | 360 mm | Total width |
≈m | 330 kg | Weight |
Dimensions
b | 240 mm | Width base |
c | 90 mm | Heigth base |
D | 380 mm | Outside diameter bearing |
g | 260 mm | Width housing body |
g3 | 20 mm | Wall thickness |
h | 290 mm | Center heigth |
m | 680 mm | Distance fixing bore |
n | 130 mm | Bore distance width |
s | M42 | Size of fixing screws |
u | 48 mm | Width slot |
v | 70 mm | Length slot |
Additional information
7,4 l | Oil quantity first filling | |
105 mm | Maximum heigth oil level | |
80 mm | Minimum heigth oil level |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products