Select a different country or region to see content for your location.
United States
02:28:58 GMT+0000 (Coordinated Universal Time)


LOE522-N-BF-L
Plummer block housing
Plummer block housing, split, for spherical roller bearings, oil-lubrication


Main Dimensions & Performance Data
d | 100 mm | Shaft diameter |
a | 510 mm | Length base |
h1 | 300 mm | Height |
g1 | 250 mm | Total width |
≈m | 75 kg | Weight |
Dimensions
b | 165 mm | Width base |
c | 50 mm | Heigth base |
D | 200 mm | Outside diameter bearing |
g | 175 mm | Width housing body |
h | 165 mm | Center heigth |
m | 420 mm | Distance fixing bore |
n | 80 mm | Bore distance width |
s | M24 | Size of fixing screws |
u | 30 mm | Width slot |
v | 45 mm | Length slot |
Additional information
2,1 l | Oil quantity first filling | |
70 mm | Maximum heigth oil level | |
50 mm | Minimum heigth oil level |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.