Select a different country or region to see content for your location.
United States
01:33:58 GMT+0000 (Coordinated Universal Time)


LOE330-N-BF-L
Plummer block housing
Plummer block housing, split, for spherical roller bearings, oil-lubrication


Main Dimensions & Performance Data
d | 150 mm | Shaft diameter |
a | 760 mm | Length base |
h1 | 465 mm | Height |
g1 | 335 mm | Total width |
≈m | 200 kg | Weight |
Dimensions
b | 200 mm | Width base |
c | 85 mm | Heigth base |
D | 320 mm | Outside diameter bearing |
d2 | 160 mm | Shaft diameter shoulder |
d5 | M150X2 | Thread shaft nut |
g | 240 mm | Width housing body |
h | 265 mm | Center heigth |
m | 630 mm | Distance fixing bore |
n | 125 mm | Bore distance width |
s | M36 | Size of fixing screws |
u | 42 mm | Width slot |
v | 60 mm | Length slot |
w | 95 mm | Location collar width |
Additional information
6,2 l | Oil quantity first filling | |
110 mm | Maximum heigth oil level | |
75 mm | Minimum heigth oil level |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products