Select a different country or region to see content for your location.
United States
01:12:24 GMT+0000 (Coordinated Universal Time)


LOE326-N-BF-L
Stehlagergehäuse
Stehlagergehäuse, geteilt, für Pendelrollenlager, Ölschmierung


Main Dimensions & Performance Data
d | 130 mm | Shaft diameter |
a | 660 mm | Length base |
h1 | 420 mm | Height |
g1 | 315 mm | Total width |
≈m | 148,8 kg | Weight |
Dimensions
b | 200 mm | Width base |
c | 80 mm | Heigth base |
D | 280 mm | Outside diameter bearing |
d2 | 140 mm | Shaft diameter shoulder |
d5 | M130X2 | Thread shaft nut |
g | 220 mm | Width housing body |
h | 235 mm | Center heigth |
m | 530 mm | Distance fixing bore |
n | 110 mm | Bore distance width |
s | M36 | Size of fixing screws |
u | 42 mm | Width slot |
v | 60 mm | Length slot |
w | 86 mm | Location collar width |
Additional information
3,7 l | Oil quantity first filling | |
105 mm | Maximum heigth oil level | |
75 mm | Minimum heigth oil level |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products