Select a different country or region to see content for your location.
United States
05:54:34 GMT+0000 (Coordinated Universal Time)


LOE324-N-BL-L
Plummer block housing
Plummer block housing, split, for spherical roller bearings, oil-lubrication


Main Dimensions & Performance Data
d | 120 mm | Shaft diameter |
a | 660 mm | Length base |
h1 | 390 mm | Height |
g1 | 300 mm | Total width |
≈m | 141 kg | Weight |
Dimensions
b | 200 mm | Width base |
c | 75 mm | Heigth base |
D | 260 mm | Outside diameter bearing |
d2 | 126 mm | Shaft diameter shoulder |
d5 | M120X2 | Thread shaft nut |
g | 210 mm | Width housing body |
h | 220 mm | Center heigth |
m | 530 mm | Distance fixing bore |
n | 110 mm | Bore distance width |
s | M36 | Size of fixing screws |
u | 42 mm | Width slot |
v | 60 mm | Length slot |
w | 90 mm | Location collar width |
Additional information
4,2 l | Oil quantity first filling | |
90 mm | Maximum heigth oil level | |
65 mm | Minimum heigth oil level |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products