Select a different country or region to see content for your location.
United States
03:59:58 GMT+0000 (Coordinated Universal Time)


LOE318-N-AL-L
Plummer block housing
Plummer block housing, split, for spherical roller bearings, oil-lubrication


Main Dimensions & Performance Data
d | 90 mm | Shaft diameter |
a | 500 mm | Length base |
h1 | 305 mm | Height |
g1 | 250 mm | Total width |
≈m | 73 kg | Weight |
Dimensions
b | 165 mm | Width base |
c | 55 mm | Heigth base |
D | 190 mm | Outside diameter bearing |
d2 | 95 mm | Shaft diameter shoulder |
d5 | M90X2 | Thread shaft nut |
g | 175 mm | Width housing body |
g3 | 18 mm | Wall thickness |
h | 175 mm | Center heigth |
m | 420 mm | Distance fixing bore |
n | 80 mm | Bore distance width |
s | M24 | Size of fixing screws |
u | 30 mm | Width slot |
v | 45 mm | Length slot |
w | 72 mm | Location collar width |
Additional information
2,3 l | Oil quantity first filling | |
85 mm | Maximum heigth oil level | |
65 mm | Minimum heigth oil level |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.