Select a different country or region to see content for your location.
United States
16:11:28 GMT+0000 (Coordinated Universal Time)


LOE312-N-BF-L
Plummer block housing
Plummer block housing, split, for spherical roller bearings, oil-lubrication


Main Dimensions & Performance Data
d | 60 mm | Shaft diameter |
a | 370 mm | Length base |
h1 | 220 mm | Height |
g1 | 220 mm | Total width |
≈m | 37 kg | Weight |
Dimensions
b | 130 mm | Width base |
c | 45 mm | Heigth base |
D | 130 mm | Outside diameter bearing |
d2 | 65 mm | Shaft diameter shoulder |
d5 | M60X2 | Thread shaft nut |
g | 140 mm | Width housing body |
h | 125 mm | Center heigth |
m | 310 mm | Distance fixing bore |
n | 80 mm | Bore distance width |
s | M16 | Size of fixing screws |
u | 20 mm | Width slot |
v | 30 mm | Length slot |
w | 55 mm | Location collar width |
Additional information
1 l | Oil quantity first filling | |
65 mm | Maximum heigth oil level | |
50 mm | Minimum heigth oil level |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products