Select a different country or region to see content for your location.
United States
19:32:49 GMT+0000 (Coordinated Universal Time)


LOE310-N-BL-L
Plummer block housing
Plummer block housing, split, for spherical roller bearings, oil-lubrication


Main Dimensions & Performance Data
d | 50 mm | Shaft diameter |
a | 350 mm | Length base |
h1 | 205 mm | Height |
g1 | 210 mm | Total width |
≈m | 30 kg | Weight |
Dimensions
b | 125 mm | Width base |
c | 40 mm | Heigth base |
D | 110 mm | Outside diameter bearing |
d2 | 55 mm | Shaft diameter shoulder |
d5 | M50X2 | Thread shaft nut |
g | 135 mm | Width housing body |
h | 115 mm | Center heigth |
m | 290 mm | Distance fixing bore |
n | 75 mm | Bore distance width |
s | M16 | Size of fixing screws |
u | 20 mm | Width slot |
v | 30 mm | Length slot |
w | 52 mm | Location collar width |
Additional information
0,9 l | Oil quantity first filling | |
65 mm | Maximum heigth oil level | |
50 mm | Minimum heigth oil level |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.